IESNA:LM-63-2002
[TEST]P948137
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17811
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2449.2 2633.8 2832.1 3031.4 3184.1 3277.6 3334.5 3366.4 3401.7 3442.6
3495.2 3566.6 3662.9 3776.7 3914.8 4147.4 4498.9 4965.1 5540.7 6260.6
7204.2 8287.3 9440.5 10489.3 11123.2 10801.3 10157.1 9293.9 8256.8 7020.9
5457.5 3899.3 2552.1 1483.5 652.7 202.1 0
2449.2 2643.8 2867 3088.1 3251.2 3350.4 3397.3 3408.8 3416.4 3423.2
3434.1 3457.4 3500.1 3553.6 3641.9 3826.4 4149.8 4618.6 5229.5 5957.9
6830.2 7834.5 8993.1 10245.7 11501.6 11835.2 11127.4 10216.8 9260.6 8172.8
6649.8 5012.2 3488.4 2123.6 992.4 316.2 0
2449.2 2653.9 2902 3144.8 3318.3 3423 3459.9 3451.2 3431.3 3403.8
3373 3348.1 3337.3 3330.7 3369.1 3505.3 3800.6 4272.2 4918.3 5655.1
6456.4 7381.8 8545.8 10002 11880.1 12869.1 12097.8 11139.7 10264.5 9324.9
7842 6125.3 4424.7 2763.8 1332.2 430.4 0
2449.2 2668 2936.6 3195.9 3378.2 3477.1 3493.9 3451.9 3386.6 3311.4
3232.6 3162.1 3108.4 3071.7 3099.1 3260 3618.2 4167.2 4871.9 5645.7
6458 7336 8367.3 9644 11435.5 12819 12289.8 11229.7 10304.7 9353.8
7949.1 6278.5 4615.1 2976.5 1513.1 531.4 0
2449.2 2682.2 2971.2 3246.9 3438 3531.1 3527.9 3452.4 3342 3218.9
3092.2 2976.2 2879.4 2812.7 2829.3 3014.7 3435.8 4062.1 4825.5 5636.3
6459.6 7290.2 8188.8 9286.2 10991 12768.8 12481.7 11319.6 10345 9382.7
8056.1 6431.6 4805.5 3189.3 1694 632.3 0
2449.2 2690.7 2990 3277.6 3474.3 3557.4 3528.8 3414.4 3258 3095.3
2942.1 2809.9 2706.1 2649.8 2716.2 3007.4 3564.5 4342.9 5275.4 6285.3
7296 8289.3 9300.8 10409 12053.5 13742.2 13718.7 12608.5 11497.6 10284.4
8757.7 6965 5208.3 3466.5 1921.8 746.2 0
2449.2 2699.2 3008.8 3308.3 3510.4 3583.7 3529.8 3376.3 3174 2971.7
2792 2643.5 2532.8 2486.9 2603.1 3000.1 3693.3 4623.7 5725.4 6934.2
8132.4 9288.4 10412.7 11531.8 13116.1 14715.7 14955.8 13897.3 12650.1 11186.2
9459.3 7498.3 5610.9 3743.8 2149.6 860.1 0
2449.2 2703.4 3020.2 3325 3526.6 3592.5 3520.4 3341.4 3112.8 2895.2
2711.6 2564.4 2459.4 2429.3 2589.7 3061.6 3842.7 4895.5 6172 7588
8995.5 10356.2 11685.7 12973.6 14659.8 16184.4 16380 15327.6 13881 12108.1
10108.2 7958.6 5852.6 3844.6 2206.8 865 0
2449.2 2707.6 3031.7 3341.5 3542.6 3601.4 3511 3306.5 3051.6 2818.7
2631.3 2485.3 2386 2371.6 2576.2 3123 3992.2 5167.3 6618.7 8241.7
9858.5 11424 12958.7 14415.4 16203.6 17653.1 17804.1 16757.9 15111.8 13029.8
10757.2 8418.9 6094.3 3945.4 2264 869.8 0
2449.2 2705.7 3040.3 3349.5 3548.8 3602.3 3499.9 3281.8 3014 2777.2
2592 2448.2 2351.4 2346.7 2574.2 3155 4066.6 5326.9 6889.8 8625.7
10380.3 12049.4 13702.5 15337.8 17200.6 18574.6 18588.7 17372.5 15453.4 13064.4
10583.3 8120 5613.5 3567.5 1961.4 730.2 0
2449.2 2707.6 3031.7 3341.5 3542.6 3601.4 3511 3306.5 3051.6 2818.7
2631.3 2485.3 2386 2371.6 2576.2 3123 3992.2 5167.3 6618.7 8241.7
9858.5 11424 12958.7 14415.4 16203.6 17653.1 17804.1 16757.9 15111.8 13029.8
10757.2 8418.9 6094.3 3945.4 2264 869.8 0
2449.2 2703.4 3020.2 3325 3526.6 3592.5 3520.4 3341.4 3112.8 2895.2
2711.6 2564.4 2459.4 2429.3 2589.7 3061.6 3842.7 4895.5 6172 7588
8995.5 10356.2 11685.7 12973.6 14659.8 16184.4 16380 15327.6 13881 12108.1
10108.2 7958.6 5852.6 3844.6 2206.8 865 0
2449.2 2699.2 3008.8 3308.3 3510.4 3583.7 3529.8 3376.3 3174 2971.7
2792 2643.5 2532.8 2486.9 2603.1 3000.1 3693.3 4623.7 5725.4 6934.2
8132.4 9288.4 10412.7 11531.8 13116.1 14715.7 14955.8 13897.3 12650.1 11186.2
9459.3 7498.3 5610.9 3743.8 2149.6 860.1 0
2449.2 2690.7 2990 3277.6 3474.3 3557.4 3528.8 3414.4 3258 3095.3
2942.1 2809.9 2706.1 2649.8 2716.2 3007.4 3564.5 4342.9 5275.4 6285.3
7296 8289.3 9300.8 10409 12053.5 13742.2 13718.7 12608.5 11497.6 10284.4
8757.7 6965 5208.3 3466.5 1921.8 746.2 0
2449.2 2682.2 2971.2 3246.9 3438 3531.1 3527.9 3452.4 3342 3218.9
3092.2 2976.2 2879.4 2812.7 2829.3 3014.7 3435.8 4062.1 4825.5 5636.3
6459.6 7290.2 8188.8 9286.2 10991 12768.8 12481.7 11319.6 10345 9382.7
8056.1 6431.6 4805.5 3189.3 1694 632.3 0
2449.2 2668 2936.6 3195.9 3378.2 3477.1 3493.9 3451.9 3386.6 3311.4
3232.6 3162.1 3108.4 3071.7 3099.1 3260 3618.2 4167.2 4871.9 5645.7
6458 7336 8367.3 9644 11435.5 12819 12289.8 11229.7 10304.7 9353.8
7949.1 6278.5 4615.1 2976.5 1513.1 531.4 0
2449.2 2653.9 2902 3144.8 3318.3 3423 3459.9 3451.2 3431.3 3403.8
3373 3348.1 3337.3 3330.7 3369.1 3505.3 3800.6 4272.2 4918.3 5655.1
6456.4 7381.8 8545.8 10002 11880.1 12869.1 12097.8 11139.7 10264.5 9324.9
7842 6125.3 4424.7 2763.8 1332.2 430.4 0
2449.2 2643.8 2867 3088.1 3251.2 3350.4 3397.3 3408.8 3416.4 3423.2
3434.1 3457.4 3500.1 3553.6 3641.9 3826.4 4149.8 4618.6 5229.5 5957.9
6830.2 7834.5 8993.1 10245.7 11501.6 11835.2 11127.4 10216.8 9260.6 8172.8
6649.8 5012.2 3488.4 2123.6 992.4 316.2 0
2449.2 2633.8 2832.1 3031.4 3184.1 3277.6 3334.5 3366.4 3401.7 3442.6
3495.2 3566.6 3662.9 3776.7 3914.8 4147.4 4498.9 4965.1 5540.7 6260.6
7204.2 8287.3 9440.5 10489.3 11123.2 10801.3 10157.1 9293.9 8256.8 7020.9
5457.5 3899.3 2552.1 1483.5 652.7 202.1 0
2449.2 2613.6 2787.5 2957.7 3091 3175.3 3227.8 3258.3 3289.3 3327.7
3382.6 3459.3 3559.2 3673.9 3816.5 4022 4316.2 4701.3 5185 5760
6449.4 7173.6 7815.7 8270.8 8384.5 7905.7 7228.1 6421.9 5542.1 4588.4
3495.1 2446.3 1576.1 912.2 410.3 134.4 0
2449.2 2593.4 2742.9 2884.1 2997.8 3073 3121.1 3150.1 3176.8 3212.8
3270.1 3351.9 3455.5 3571.3 3718.1 3896.7 4133.5 4437.6 4829.3 5259.2
5694.5 6059.9 6191.1 6052.2 5645.7 5010 4299.2 3549.9 2827.4 2155.9
1532.7 993.2 600.1 341 168 66.7 0
2449.2 2571.9 2698.3 2816.1 2907.9 2971.1 3010.6 3029.5 3044.3 3064.2
3100.3 3156.7 3229.7 3305.9 3392.7 3490 3613.5 3775.1 3987.6 4214.1
4424.3 4560.7 4530.7 4319 3925.2 3392.6 2849.2 2316.8 1824.2 1394.6
1012.2 685.9 441.9 271.8 145.3 60.2 0
2449.2 2550.5 2653.9 2748 2818 2869.3 2900.1 2908.9 2911.7 2915.5
2930.4 2961.4 3003.8 3040.5 3067.4 3083.4 3093.4 3112.5 3146 3169.1
3154 3061.5 2870.2 2585.9 2204.6 1775.1 1399.2 1083.8 820.9 633.2
491.7 378.6 283.8 202.8 122.6 53.8 0
2449.2 2528.9 2609 2681.8 2737.6 2774.3 2790.8 2782 2758 2728.5
2699.3 2679.9 2670.8 2659.5 2638.3 2601.9 2551.8 2500.1 2452.1 2412.4
2369.2 2296.2 2175.1 2004.4 1782.8 1517.6 1279 1049.7 830.7 662.7
518.4 396.7 291.3 204.1 122 53.1 0
2449.2 2507.2 2564.3 2615.5 2657.1 2679.4 2681.5 2655.2 2604.2 2541.5
2468.4 2398.4 2337.5 2278.3 2209.3 2120.4 2010.3 1887.9 1758.2 1655.8
1584.3 1531 1480 1422.9 1361 1260.1 1158.8 1015.5 840.4 692.2
545.1 414.9 298.9 205.6 121.2 52.4 0
2449.2 2486.6 2522.5 2557.2 2588.1 2601.3 2591.1 2546.4 2469.5 2379.1
2278.3 2186.1 2109 2042.6 1977.3 1900.4 1808.7 1707.5 1599.9 1514.9
1458.4 1421.2 1394.2 1362.3 1313.4 1228.4 1143.9 1023.8 879.1 747.1
606.6 474.6 349.4 242.8 148.5 63.5 0
2449.2 2465.9 2480.6 2498.8 2518.9 2523.2 2500.7 2437.7 2334.7 2216.8
2088.3 1973.8 1880.6 1806.8 1745.2 1680.4 1607.1 1527 1441.7 1374
1332.5 1311.5 1308.4 1301.6 1265.7 1196.9 1128.9 1032.1 917.7 801.9
668 534.3 399.9 280.1 175.7 74.7 0
2449.2 2445.9 2441.2 2444.9 2452.5 2453.4 2423.3 2346.7 2228.8 2096.3
1964.7 1861.3 1786.1 1730.7 1681.8 1624.9 1556.8 1480.7 1394.7 1313.4
1252.8 1219.9 1223.2 1226.5 1216.1 1190.7 1129.7 1030 917.7 811.1
710.5 604.3 483.5 351.5 228.8 96.8 0
2449.2 2423.6 2402.2 2394.5 2398.2 2402.9 2382.9 2321.8 2222.2 2109.1
1999.5 1903.6 1819.3 1745.4 1675.7 1602.6 1522.5 1437.5 1352.9 1277.4
1211 1161.4 1135.1 1119.3 1104.5 1087.2 1050.7 985.7 903.2 811.3
706.9 602.4 483.3 355.4 234 103.4 0
2449.2 2405.6 2368.2 2349.2 2350.5 2363.8 2364.2 2328.7 2254.2 2156.4
2054 1956.2 1861 1770.1 1682.5 1595.1 1505.5 1414.9 1330.9 1259
1194.6 1145.3 1109.5 1082.1 1056.3 1026.8 986.6 932.3 865.2 785.2
686.9 586.4 469.8 348.9 227 100.6 0
2449.2 2387.6 2334 2304 2302.7 2324.9 2345.6 2335.4 2286.1 2203.7
2108.5 2008.9 1902.9 1794.9 1689.3 1587.5 1488.5 1392.3 1309 1240.6
1178.3 1129.2 1084.1 1044.9 1008 966.6 922.4 878.9 827.2 759.2
666.8 570.3 456.3 342.3 219.9 97.7 0
2449.2 2371.3 2305.5 2266.4 2265.1 2299.9 2349 2376.4 2357.3 2284.9
2181.5 2068.9 1952.8 1834.6 1719.7 1609.3 1504.2 1405.1 1319.7 1250.7
1194.1 1153 1117.8 1081.2 1039.8 986.8 930.2 876.5 818.8 746.8
655 558.3 446.2 335.1 211.9 96.2 0
2449.2 2355.2 2277 2228.8 2227.6 2275.1 2352.4 2417.4 2428.5 2366.3
2254.6 2128.9 2002.6 1874.5 1749.9 1631.1 1519.9 1418 1330.6 1260.8
1210 1176.7 1151.5 1117.4 1071.6 1007 937.9 874 810.3 734.5
643 546.2 436.1 328 203.9 94.7 0
2449.2 2341 2251.8 2197.1 2193.4 2248.2 2345.4 2439.2 2474.1 2425.6
2313 2175.7 2041.4 1911.7 1786.8 1667.8 1555.4 1451.6 1362.5 1292.1
1239.5 1203.7 1180.6 1151.7 1110.9 1052.8 987 919.3 850.2 765.9
666.3 565.2 451.9 326.7 197.2 94.5 0
2449.2 2326.8 2226.6 2165.3 2159.2 2221.5 2338.5 2460.9 2519.7 2484.9
2371.3 2222.5 2080.3 1949 1823.7 1704.6 1590.9 1485.4 1394.5 1323.3
1268.9 1230.7 1209.7 1185.9 1150.1 1098.6 1036.1 964.7 890 797.2
689.6 584.1 467.6 325.4 190.3 94.2 0
2449.2 2312.5 2203.8 2137.3 2127.7 2188.9 2310.2 2438.1 2509.1 2491.3
2393.2 2246.7 2100 1970.9 1850 1737.2 1628.3 1525.8 1436.4 1364.6
1306 1265.2 1240 1215.7 1180.5 1131.1 1067.2 994.1 915.4 820.1
710.4 602 482.6 320.1 175.7 83.1 0
2449.2 2298.3 2180.8 2109.4 2096.3 2156.4 2281.9 2415.3 2498.5 2497.6
2414.9 2271.1 2119.8 1992.9 1876.3 1769.7 1665.8 1566.2 1478.3 1406
1343 1299.8 1270.2 1245.7 1211 1163.5 1098.2 1023.5 940.8 843
731.2 619.8 497.6 314.8 161.2 71.9 0
2449.2 2287.3 2163.3 2088.5 2071.3 2124.5 2236.4 2355.1 2429.6 2431.8
2360.9 2232.6 2090.5 1966 1857.2 1760.8 1668 1577 1493.8 1423.8
1365.9 1326.9 1298.9 1274.8 1240.1 1190.2 1121.7 1043.8 959.1 861
747.5 637 510.7 342.7 187.2 82.8 0
2449.2 2276.2 2145.6 2067.6 2046.2 2092.5 2190.9 2294.8 2360.8 2366
2307.1 2194.3 2061.2 1939 1838.1 1752 1670.1 1587.8 1509.3 1441.7
1388.9 1354.1 1327.8 1303.7 1269.2 1216.9 1145.2 1064.1 977.4 878.9
763.9 654.1 523.7 370.5 213.3 93.8 0
2449.2 2267.3 2133.3 2052.9 2029.8 2071.4 2158.8 2247.5 2302.7 2306.2
2253.9 2153 2031.7 1915.4 1816.3 1732 1653 1573.4 1496.4 1432.7
1388.3 1359 1334.5 1310.6 1276.7 1224.1 1152.6 1071.3 984.4 887.2
772.5 662.2 534.4 388.7 235.9 102.9 0
2449.2 2258.4 2121 2038.3 2013.3 2050.2 2126.6 2200.1 2244.8 2246.4
2200.9 2111.8 2002 1891.9 1794.6 1711.9 1636 1559.2 1483.5 1423.6
1387.9 1363.9 1341.3 1317.4 1284.3 1231.3 1159.9 1078.4 991.3 895.5
781.2 670.3 545.1 406.9 258.4 112 0
2449.2 2251.4 2112.2 2028.2 2003.8 2039.6 2111.9 2178.3 2216.8 2216.9
2175.3 2094.7 1993.3 1886.1 1785.8 1696 1612.9 1530.5 1450.7 1394.5
1364.6 1344.9 1324.8 1300.7 1267.9 1216.6 1145.7 1065.4 980.7 886.6
776.9 664.3 542.5 405.8 256.6 109.8 0
2449.2 2244.5 2103.5 2018.3 1994.3 2029.1 2097.2 2156.4 2188.8 2187.4
2149.8 2077.5 1984.4 1880.4 1777.2 1680.2 1590 1501.8 1418 1365.4
1341.3 1325.9 1308.2 1284 1251.6 1201.8 1131.5 1052.4 970.1 877.8
772.5 658.1 539.9 404.6 254.7 107.3 0
2449.2 2238.1 2096.8 2012.2 1989.2 2024.7 2091.6 2149.3 2179.9 2177.6
2140.5 2073.2 1984.4 1881.1 1775.3 1671.8 1574.4 1479.2 1391.4 1340.7
1318.6 1305.5 1290.4 1266.3 1233.4 1182.7 1112.9 1035.1 953.5 862
759.3 644.7 522 389.5 242.8 101.3 0
2449.2 2231.6 2090.2 2006.3 1984.1 2020.4 2085.9 2142 2171 2167.7
2131.3 2069 1984.4 1882 1773.4 1663.5 1559 1456.5 1364.8 1316.2
1295.8 1285.2 1272.5 1248.5 1215.2 1163.5 1094.4 1017.8 937 846.3
746 631.4 503.9 374.2 231 95.1 0
2449.2 2223.6 2083.6 2001.8 1982.1 2019.7 2085.5 2140.9 2168.2 2163.5
2125.9 2067.6 1985.8 1883.4 1772.5 1658.8 1549.8 1441.7 1347.7 1299.8
1280 1270.6 1259.4 1234.9 1201.1 1146.6 1079.9 1004.7 922 831.7
732.1 620.3 483.1 360.9 219 89.3 0
2449.2 2231.6 2090.2 2006.3 1984.1 2020.4 2085.9 2142 2171 2167.7
2131.3 2069 1984.4 1882 1773.4 1663.5 1559 1456.5 1364.8 1316.2
1295.8 1285.2 1272.5 1248.5 1215.2 1163.5 1094.4 1017.8 937 846.3
746 631.4 503.9 374.2 231 95.1 0
2449.2 2238.1 2096.8 2012.2 1989.2 2024.7 2091.6 2149.3 2179.9 2177.6
2140.5 2073.2 1984.4 1881.1 1775.3 1671.8 1574.4 1479.2 1391.4 1340.7
1318.6 1305.5 1290.4 1266.3 1233.4 1182.7 1112.9 1035.1 953.5 862
759.3 644.7 522 389.5 242.8 101.3 0
2449.2 2244.5 2103.5 2018.3 1994.3 2029.1 2097.2 2156.4 2188.8 2187.4
2149.8 2077.5 1984.4 1880.4 1777.2 1680.2 1590 1501.8 1418 1365.4
1341.3 1325.9 1308.2 1284 1251.6 1201.8 1131.5 1052.4 970.1 877.8
772.5 658.1 539.9 404.6 254.7 107.3 0
2449.2 2251.4 2112.2 2028.2 2003.8 2039.6 2111.9 2178.3 2216.8 2216.9
2175.3 2094.7 1993.3 1886.1 1785.8 1696 1612.9 1530.5 1450.7 1394.5
1364.6 1344.9 1324.8 1300.7 1267.9 1216.6 1145.7 1065.4 980.7 886.6
776.9 664.3 542.5 405.8 256.6 109.8 0
2449.2 2258.4 2121 2038.3 2013.3 2050.2 2126.6 2200.1 2244.8 2246.4
2200.9 2111.8 2002 1891.9 1794.6 1711.9 1636 1559.2 1483.5 1423.6
1387.9 1363.9 1341.3 1317.4 1284.3 1231.3 1159.9 1078.4 991.3 895.5
781.2 670.3 545.1 406.9 258.4 112 0
2449.2 2267.3 2133.3 2052.9 2029.8 2071.4 2158.8 2247.5 2302.7 2306.2
2253.9 2153 2031.7 1915.4 1816.3 1732 1653 1573.4 1496.4 1432.7
1388.3 1359 1334.5 1310.6 1276.7 1224.1 1152.6 1071.3 984.4 887.2
772.5 662.2 534.4 388.7 235.9 102.9 0
2449.2 2276.2 2145.6 2067.6 2046.2 2092.5 2190.9 2294.8 2360.8 2366
2307.1 2194.3 2061.2 1939 1838.1 1752 1670.1 1587.8 1509.3 1441.7
1388.9 1354.1 1327.8 1303.7 1269.2 1216.9 1145.2 1064.1 977.4 878.9
763.9 654.1 523.7 370.5 213.3 93.8 0
2449.2 2287.3 2163.3 2088.5 2071.3 2124.5 2236.4 2355.1 2429.6 2431.8
2360.9 2232.6 2090.5 1966 1857.2 1760.8 1668 1577 1493.8 1423.8
1365.9 1326.9 1298.9 1274.8 1240.1 1190.2 1121.7 1043.8 959.1 861
747.5 637 510.7 342.7 187.2 82.8 0
2449.2 2298.3 2180.8 2109.4 2096.3 2156.4 2281.9 2415.3 2498.5 2497.6
2414.9 2271.1 2119.8 1992.9 1876.3 1769.7 1665.8 1566.2 1478.3 1406
1343 1299.8 1270.2 1245.7 1211 1163.5 1098.2 1023.5 940.8 843
731.2 619.8 497.6 314.8 161.2 71.9 0
2449.2 2312.5 2203.8 2137.3 2127.7 2188.9 2310.2 2438.1 2509.1 2491.3
2393.2 2246.7 2100 1970.9 1850 1737.2 1628.3 1525.8 1436.4 1364.6
1306 1265.2 1240 1215.7 1180.5 1131.1 1067.2 994.1 915.4 820.1
710.4 602 482.6 320.1 175.7 83.1 0
2449.2 2326.8 2226.6 2165.3 2159.2 2221.5 2338.5 2460.9 2519.7 2484.9
2371.3 2222.5 2080.3 1949 1823.7 1704.6 1590.9 1485.4 1394.5 1323.3
1268.9 1230.7 1209.7 1185.9 1150.1 1098.6 1036.1 964.7 890 797.2
689.6 584.1 467.6 325.4 190.3 94.2 0
2449.2 2341 2251.8 2197.1 2193.4 2248.2 2345.4 2439.2 2474.1 2425.6
2313 2175.7 2041.4 1911.7 1786.8 1667.8 1555.4 1451.6 1362.5 1292.1
1239.5 1203.7 1180.6 1151.7 1110.9 1052.8 987 919.3 850.2 765.9
666.3 565.2 451.9 326.7 197.2 94.5 0
2449.2 2355.2 2277 2228.8 2227.6 2275.1 2352.4 2417.4 2428.5 2366.3
2254.6 2128.9 2002.6 1874.5 1749.9 1631.1 1519.9 1418 1330.6 1260.8
1210 1176.7 1151.5 1117.4 1071.6 1007 937.9 874 810.3 734.5
643 546.2 436.1 328 203.9 94.7 0
2449.2 2371.3 2305.5 2266.4 2265.1 2299.9 2349 2376.4 2357.3 2284.9
2181.5 2068.9 1952.8 1834.6 1719.7 1609.3 1504.2 1405.1 1319.7 1250.7
1194.1 1153 1117.8 1081.2 1039.8 986.8 930.2 876.5 818.8 746.8
655 558.3 446.2 335.1 211.9 96.2 0
2449.2 2387.6 2334 2304 2302.7 2324.9 2345.6 2335.4 2286.1 2203.7
2108.5 2008.9 1902.9 1794.9 1689.3 1587.5 1488.5 1392.3 1309 1240.6
1178.3 1129.2 1084.1 1044.9 1008 966.6 922.4 878.9 827.2 759.2
666.8 570.3 456.3 342.3 219.9 97.7 0
2449.2 2405.6 2368.2 2349.2 2350.5 2363.8 2364.2 2328.7 2254.2 2156.4
2054 1956.2 1861 1770.1 1682.5 1595.1 1505.5 1414.9 1330.9 1259
1194.6 1145.3 1109.5 1082.1 1056.3 1026.8 986.6 932.3 865.2 785.2
686.9 586.4 469.8 348.9 227 100.6 0
2449.2 2423.6 2402.2 2394.5 2398.2 2402.9 2382.9 2321.8 2222.2 2109.1
1999.5 1903.6 1819.3 1745.4 1675.7 1602.6 1522.5 1437.5 1352.9 1277.4
1211 1161.4 1135.1 1119.3 1104.5 1087.2 1050.7 985.7 903.2 811.3
706.9 602.4 483.3 355.4 234 103.4 0
2449.2 2445.9 2441.2 2444.9 2452.5 2453.4 2423.3 2346.7 2228.8 2096.3
1964.7 1861.3 1786.1 1730.7 1681.8 1624.9 1556.8 1480.7 1394.7 1313.4
1252.8 1219.9 1223.2 1226.5 1216.1 1190.7 1129.7 1030 917.7 811.1
710.5 604.3 483.5 351.5 228.8 96.8 0
2449.2 2465.9 2480.6 2498.8 2518.9 2523.2 2500.7 2437.7 2334.7 2216.8
2088.3 1973.8 1880.6 1806.8 1745.2 1680.4 1607.1 1527 1441.7 1374
1332.5 1311.5 1308.4 1301.6 1265.7 1196.9 1128.9 1032.1 917.7 801.9
668 534.3 399.9 280.1 175.7 74.7 0
2449.2 2486.6 2522.5 2557.2 2588.1 2601.3 2591.1 2546.4 2469.5 2379.1
2278.3 2186.1 2109 2042.6 1977.3 1900.4 1808.7 1707.5 1599.9 1514.9
1458.4 1421.2 1394.2 1362.3 1313.4 1228.4 1143.9 1023.8 879.1 747.1
606.6 474.6 349.4 242.8 148.5 63.5 0
2449.2 2507.2 2564.3 2615.5 2657.1 2679.4 2681.5 2655.2 2604.2 2541.5
2468.4 2398.4 2337.5 2278.3 2209.3 2120.4 2010.3 1887.9 1758.2 1655.8
1584.3 1531 1480 1422.9 1361 1260.1 1158.8 1015.5 840.4 692.2
545.1 414.9 298.9 205.6 121.2 52.4 0
2449.2 2528.9 2609 2681.8 2737.6 2774.3 2790.8 2782 2758 2728.5
2699.3 2679.9 2670.8 2659.5 2638.3 2601.9 2551.8 2500.1 2452.1 2412.4
2369.2 2296.2 2175.1 2004.4 1782.8 1517.6 1279 1049.7 830.7 662.7
518.4 396.7 291.3 204.1 122 53.1 0
2449.2 2550.5 2653.9 2748 2818 2869.3 2900.1 2908.9 2911.7 2915.5
2930.4 2961.4 3003.8 3040.5 3067.4 3083.4 3093.4 3112.5 3146 3169.1
3154 3061.5 2870.2 2585.9 2204.6 1775.1 1399.2 1083.8 820.9 633.2
491.7 378.6 283.8 202.8 122.6 53.8 0
2449.2 2571.9 2698.3 2816.1 2907.9 2971.1 3010.6 3029.5 3044.3 3064.2
3100.3 3156.7 3229.7 3305.9 3392.7 3490 3613.5 3775.1 3987.6 4214.1
4424.3 4560.7 4530.7 4319 3925.2 3392.6 2849.2 2316.8 1824.2 1394.6
1012.2 685.9 441.9 271.8 145.3 60.2 0
2449.2 2593.4 2742.9 2884.1 2997.8 3073 3121.1 3150.1 3176.8 3212.8
3270.1 3351.9 3455.5 3571.3 3718.1 3896.7 4133.5 4437.6 4829.3 5259.2
5694.5 6059.9 6191.1 6052.2 5645.7 5010 4299.2 3549.9 2827.4 2155.9
1532.7 993.2 600.1 341 168 66.7 0
2449.2 2613.6 2787.5 2957.7 3091 3175.3 3227.8 3258.3 3289.3 3327.7
3382.6 3459.3 3559.2 3673.9 3816.5 4022 4316.2 4701.3 5185 5760
6449.4 7173.6 7815.7 8270.8 8384.5 7905.7 7228.1 6421.9 5542.1 4588.4
3495.1 2446.3 1576.1 912.2 410.3 134.4 0
2449.2 2633.8 2832.1 3031.4 3184.1 3277.6 3334.5 3366.4 3401.7 3442.6
3495.2 3566.6 3662.9 3776.7 3914.8 4147.4 4498.9 4965.1 5540.7 6260.6
7204.2 8287.3 9440.5 10489.3 11123.2 10801.3 10157.1 9293.9 8256.8 7020.9
5457.5 3899.3 2552.1 1483.5 652.7 202.1 0
